ROHM Product Detail

Not Recommended for New Designs 2SD2098
NPN Low VCE(sat) Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SD2098T100
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-243 (SOT-89)

JEITA Package

SC-62

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

20

Collector current Io(Ic) [A]

5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.0x4.5 (t=1.7)

Features:

· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed