ROHM Product Detail
Not Recommended for New Designs
2SD1918
NPN Driver Transistor
Not Recommended for New Designs
2SD1918
NPN Driver Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SD1918
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | 2SD1918TL | 2SCR587D3TL1 |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | CPT3 | TO-252 (TL1) |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
| Package Size [mm] | 9.5x6.5 (t=2.5) | 9.9x6.6 (t=2.4) |
| Number of terminal | 3 | 3 |
| Polarity | NPN | NPN |
| Collector Power dissipation PC [W] | 1 | 10 |
| Collector-Emitter voltage VCEO1 [V] | 160.0 | 120.0 |
| Collector current Ic [A] | 1.5 | 3.0 |
| hFE | 120 to 270 | 120 to 390 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-63 | SC-63 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X