2SCR346P
NPN, SOT-89, 400V 100mA, Middle Power Transistor

Suitable for the low frequency amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SCR346PT100
Status | Active
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-243

JEITA Package

SC-62

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

400

Collector current Io(Ic) [A]

0.1

hFE

82 to 270

hFE (Min.)

82

hFE (Max.)

270

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.5x4.0 (t=1.7)

Find Similar

Features:

  • Complementary PNP Types: 2SAR340P.
  • Low VCE(sat)
     VCE(sat)=300mV(Max.)
     (IC/IB=20mA/2mA)
X

Most Viewed