2SC4102U3
NPN, SOT-323, 120V 50mA, High-Voltage Amplifier Transistor

2SC4102U3 is a transistor for high-voltage amplifier. Complementary is the 2SARA41C/2SA1579U3.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SC4102U3T106
Status | Recommended
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

120

Collector current Io(Ic) [A]

0.05

hFE

180 to 560

hFE (Min.)

180

hFE (Max.)

560

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

  • High breakdown voltage (BVCEO=120V)
  • Complements the 2SARA41C/2SA1579U3.

Similar Products

 

Different Grade

2SC4102U3HZG   Grade| Automotive StatusRecommended
X

Most Viewed