ROHM Product Detail

Not Recommended for New Designs 2SB1644J
PNP Driver Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SB1644JTL
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

30

Collector-Emitter voltage VCEO1[V]

-80

Collector current Io(Ic) [A]

-4

hFE

100 to 320

hFE (Min.)

100

hFE (Max.)

320

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Features:

・ Suitable for Power Driver
・ Low VCE(sat) VCE(sat)= -1.5V(Max.) (IC/IB= -3A/ -300mA)
・ Lead Free/RoHS Compliant.
X

Most Viewed