2SB1427
PNP, SOT-89, -20V -2A, High hFE Transistor
Not Recommended for New Designs
2SB1427
PNP, SOT-89, -20V -2A, High hFE Transistor
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Package Code
TO-243 (SOT-89)
JEITA Package
SC-62
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.5
Collector-Emitter voltage VCEO1[V]
-20
Collector current Io(Ic) [A]
-2
hFE
390 to 820
hFE (Min.)
390
hFE (Max.)
820
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.0x4.5 (t=1.7)
Features:
· For high hFE· Small Surface Mount Package
· Pb Free/RoHS Compliant