ROHM Product Detail
Last Time Buy
2SAR574D
PNP Driver Transistor
Last Time Buy
2SAR574D
PNP Driver Transistor
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For 2SAR574D
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | 2SAR574DGTL | 2SAR574D3TL1 |
| Similar Level | - | Same Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | CPT3 | TO-252 (TL1) |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
| Package Size [mm] | 9.5x6.5 (t=2.5) | 9.9x6.6 (t=2.4) |
| Number of terminal | 3 | 3 |
| Polarity | PNP | PNP |
| Collector Power dissipation PC [W] | 10 | 10 |
| Collector-Emitter voltage VCEO1 [V] | -80.0 | -80.0 |
| Collector current Ic [A] | -2.0 | -2.0 |
| hFE | 120 to 390 | 120 to 390 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-63 | SC-63 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X