ROHM Product Detail

Not Recommended for New Designs 2SAR514R
PNP, SOT-346T, -80V -0.7A, Driver Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SAR514RTL
Package | TSMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-346T

JEITA Package

SC-96

Number of terminal

3

Polarity

PNP

Collector-Emitter voltage VCEO1[V]

-80

Collector current Io(Ic) [A]

-0.7

hFE

120 to 290

hFE (Min.)

120

hFE (Max.)

290

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

· Suitable for Middle Power Driver
· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

2SAR514RHZG   Grade| Automotive StatusRecommended

X

Most Viewed