2SAR502EB
PNP, SOT-416FL, -30V -0.5A, Driver Transistor
						
						
						
						
						2SAR502EB
						
						PNP, SOT-416FL, -30V -0.5A, Driver Transistor 
						 
						
						
					
				
			
		
			
				
				Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-416FL
JEITA Package
SC-89
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.15
Collector-Emitter voltage VCEO1[V]
-30
Collector current Io(Ic) [A]
-0.5
hFE
200 to 500
hFE (Min.)
200
hFE (Max.)
500
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.85)
Features:
· Suitable for Middle Power Driver· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant