ROHM Product Detail

Last Time Buy 2SAR340Q
PNP, SOT-457T, -400V -100mA, Middle Power Transistor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | 2SAR340QTR
Status | Last Time Buy
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

PNP

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

-400

Collector current Io(Ic) [A]

-0.1

hFE

82 to 270

hFE (Min.)

82

hFE (Max.)

270

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

  • Complementary NPN Types: 2SCR341Q.
  • Low VCE(sat)
     VCE(sat)=-400mV(Max.).
      (IC/IB=-20mA/-2mA)
X

Most Viewed