ROHM Product Detail

Not Recommended for New Designs 2SA1727
PNP High voltage Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SA1727TL
Package | CPT3
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

1

Collector-Emitter voltage VCEO1[V]

-400

Collector current Io(Ic) [A]

-0.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

9.5x6.5 (t=2.5)

Features:

· For high-voltage
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed