ROHM Product Detail
Not Recommended for New Designs
2SB1644JFRA
PNP Driver Transistor (AEC-Q101 Qualified)
Not Recommended for New Designs
2SB1644JFRA
PNP Driver Transistor (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SB1644JFRA
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | 2SB1644JFRATL | 2SAR586JFRGTLL |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | LPTS (TO-263S) | LPTL |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-263 (D2PAK) | TO-263AB (D2PAK) |
Package Size [mm] | 13.1x10.1 (t=4.7) | 15.1x10.1 (t=4.7) |
Number of terminal | 3 | 3 |
Polarity | PNP | PNP |
Collector Power dissipation PC [W] | 30 | 40 |
Collector-Emitter voltage VCEO1 [V] | -80.0 | -80.0 |
Collector current Ic [A] | -4.0 | -5.0 |
hFE | 100 to 320 | 120 to 390 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-83 | - |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |

Show / Hide Parameters
X