ROHM Product Detail

2SAR502U3HZG
PNP, SOT-323, -30V -0.5A, General Purpose Transistor for Automotive

2SAR502U3HZG is the general purpose. transistor for low frequency amplifier

Product Detail

 
Part Number | 2SAR502U3HZGT106
Status | Recommended
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Supply Status ?

Recommended

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-30

Collector current Io(Ic) [A]

-0.5

hFE

200 to 500

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • General purpose.
  • Complementary NPN types : 2SCR502U3 HZG
  • Collector current is large.
  • Low VCE(sat).

Similar Products

 

Different Grade

2SAR502U3   Grade| Standard StatusRecommended

X

Most Viewed