ROHM Product Detail
Not Recommended for New Designs
2SA1579FRA
PNP General Purpose Amplification Transistor (AEC-Q101 Qualified)
Not Recommended for New Designs
2SA1579FRA
PNP General Purpose Amplification Transistor (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SA1579FRA
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | 2SA1579FRAT106 | 2SA1579U3HZGT106 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | UMT3 | UMT3 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-323 | SOT-323 |
| Package Size [mm] | 2.1x2.0 (t=1.0) | 2.1x2.0 (t=1.0) |
| Number of terminal | 3 | 3 |
| Polarity | PNP | PNP |
| Collector Power dissipation PC [W] | 0.2 | 0.2 |
| Collector-Emitter voltage VCEO1 [V] | -120.0 | -120.0 |
| Collector current Ic [A] | -0.05 | -0.05 |
| hFE | 180 to 560 | 180 to 560 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-70 | SC-70 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Min.)[°C] | 150 | 150 |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X