Tantalum Capacitors

Tantalum capacitors use manganese dioxide for the cathode layer. Compared with ceramic capacitors, tantalum capacitors do not have a decrease in capacitance due to DC bias and do not produce noise because they do not have piezoelectric characteristics. Tantalum capacitors use manganese dioxide for the cathode layer. Compared with ceramic capacitors, tantalum capacitors do not have a decrease in capacitance due to DC bias. There is no ringing or vibration because there is no piezoelectric characteristic.
ROHM's tantalum capacitors are small, low-profile, and large-capacity due to a new efficient package design. ROHM's tantalum capacitors are small, low-profile, and large-capacity due to a new efficient package design.

EASY PARTS FINDER

Tantalum Capacitors
Filter by; Reset

Material Type

Case Size [mm](inch)

Case Height [mm]

Select Capacitance and Voltage