TCTU1A105M8R
(Under Development)

TCTU1A105M8R (Under Development)
Chip Tantalum Capacitors (Bottom Surface Electrode Type)

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCT series) are featured with large capacitance and low profile.

Data Sheet
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TCTU1A105M8R
Package | TCTU
Unit Quantity | 10000
Minimum Package Quantity | 10000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

U

Size[mm](inch)

1005(0402)

Case height [mm]

Max. 0.55

Rated voltage [V]

10.0

Capacitance at 120Hz [µF]

1.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

1.0

tanδ25°C at 120Hz [%] 25°C

20.0

Impedance at 100kHz [Ω]

20.0

Operating Temperature[°C]

-55 to 125

Features:

・Small and low profile
・Large Capacitance
・Low ESR

Design Resources

 

Tools

2D/3D/CAD

  • TCTU 3D STEP Data

Characteristics Data

  • ESD Data

Packaging & Quality

Package Information

  • Inner Structure
  • Moisture Sensitivity Level
  • Anti-Whisker formation
  • Condition of Soldering
  • Land Pattern

Manufacturing Data

  • Reliability Test Result
  • Factory Information

Environmental Data

  • MSDS
  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations
  • About Export Administration Regulations (EAR)