TCTPL1D475M8R
(Under Development)

TCTPL1D475M8R (Under Development)
Tantalum Capacitors (Bottom surface electrode : Large capacitance)

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCT series) are featured with large capacitance and low profile.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | TCTPL1D475M8R
Package | TCTPL
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

PL

Size[mm](inch)

2012(0805)

Case height [mm]

Max. 1.0

Rated voltage [V]

20.0

Capacitance at 120Hz [µF]

4.7

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

1.9

tanδ25°C at 120Hz [%] 25°C

20.0

Impedance at 100kHz [Ω]

6.0

Operating Temperature[°C]

-55 to 125

Features:

・Small and low profile
・Large Capacitance
・Low ESR

Design Resources

 

Tools

2D/3D/CAD

  • TCTPL 3D STEP Data

Characteristics Data

  • ESD Data

Packaging & Quality

Package Information

  • Inner Structure
  • Moisture Sensitivity Level
  • Anti-Whisker formation
  • Condition of Soldering
  • Land Pattern

Manufacturing Data

  • Reliability Test Result
  • Factory Information

Environmental Data

  • MSDS
  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations
  • About Export Administration Regulations (EAR)