Last Time Buy
BH6260MWX
SPST Type (Single Pole Single Throw)
BH6260MWX
Last Time Buy
BH6260MWX
SPST Type (Single Pole Single Throw)
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | BH6260MWX-E2
Status |
Last Time Buy
Package |
USON016X3315
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Specifications:
Function
SP Type (USB 1ch / UART 1ch)
Vcc(Min.)[V]
2.9
Vcc(Max.)[V]
3.7
Output type
CMOS
ON Resistance [ohm]
5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3.3x1.5 (t=0.6)
Features:
・5Ω switches connect inputs to outputs・Low Capacity Analog SW 2ch with clamp Diode
・1.8V Output Inverter 2ch
・16-Pin SON Package