BU4S11G2
Single Gate CMOS Logic ICs <Logic Gate>
						
						
							
								Last Time Buy
							
						
						
						
						BU4S11G2
						
						Single Gate CMOS Logic ICs <Logic Gate>
						 
						
						
					
				
			
		
			
				Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
Function
Single NAND Gate
Vcc(Min.)[V]
3
Vcc(Max.)[V]
16
H Input Voltage (Min.)[V]
3.5
L Input Voltage (Max.)[V]
1.5
H Output Voltage (Min.)[V]
4.95
L Output Voltage (Max.)[V]
0.05
Propagation delay time (H/L)[ns]
85
Propagation delay time (L/H)[ns]
85
Input Capacitance [pF]
5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.9x2.8 (t=1.25)
Features:
・Low power consumption.・Wide operating supply voltage (3 to 16 (18)V).
・High input impedance.
・High fan out.
・L-TTL2 input and LS-TTL1 input can be driven directly.
・Pin compatible with 4S, 4000B series.
・Function compatible with 4S, 4000B series.
・Wide lineup of package.