The Automotive-grade Speech Synthesis LSI guarantees an operating temperature of +105°C with 4 channel mixing and a built-in speaker amplifier. AEC-Q100 qualified products can be provided.
As the fail-safe function, it is equipped with functions necessary for in-vehicle use such as detection of internal temperature of LSI, detection of voltage drop of power supply, and detection of command transfer error.
Product Family
Parametric Search
Supporting Information
Speech Synthesis LSIs with Automotive Grade Internal Flash Memory Type External Memory Type
Overview
Automotive-grade Speech Synthesis LSI features a guaranteed operating temperature of +105°C Max and integrates 4 channels mixing function along with a speaker amp.
Equipped with HQ-ADPCM, 16bit D/A converter, and low-pass filter to achieve high sound quality, and has a built-in 1.0W monaural speaker amplifier to drive speakers directly.
LAPIS TECHNOLOGY™ 's Speech Synthesis LSI offers AEC-Q100 qualified products and products that meet the requirements of the standards for automotive applications. AEC-Q100 has different grades according to the operating temperature range of the IC. LAPIS TECHNOLOGY™ 's Automotive-grade Speech Synthesis LSI belongs to [Grade 2] from -40°C to +105°C.
In addition, as a fail-safe function, it is equipped with functions necessary for in-vehicle applications, such as playback abnormality detection, short-circuit detection of speaker terminals, and high-temperature error detection.
Product Features
Feature 1Reduction of software development man-hours and costs
Hardware integration of the sound functions ensures quick response and sound quality of the vehicle approach alert sound even under heavy system load through simple command control.
In addition, verification related to the playback of the sound of approaching vehicle alerts is no longer required, contributing to a reduction in man-hours and costs for software verification.
Applicable models : All models of in-vehicle speech synthesis LSIs
Feature 2Easy adjustment of vehicle approach warning sound
Pitch control (4 independent channels), volume control (4 independent channels), and frequency adjustment using a 5-band equalizer make it easy to adjust the vehicle approach warning sound without changing the sound source.
Applicable models : ML22120
Feature 3Equipped with a variety of fail-safe functions
Equipped with various fail-safe functions such as [Playback abnormality detection], [Speaker terminal short detection], [High temperature error detection], [Supply voltage drop detection], and [Command transfer error] detection. Various abnormalities of LSI can be monitored.
Applicable models : All models of in-vehicle speech synthesis LSIs
However, the fail-safe function installed differs depending on the model.
Feature 4Sound data can be rewritten even after customer's product shipment
[Products with flash memory] and [products with external memory] can rewrite sound data via the SPI I/F of the microcontrollers.
sound data can be rewritten after customer's product shipment.
Applicable models : ML22Q532,ML22Q533,ML22530
ML22120
Feature 5+105°C guaranteed even with built-in speaker amplifier
Achieved operating temperature guarantee of -40 to +105°C for automotive use. Operation at +105°C is guaranteed, including the built-in memory and speaker amplifier. Can be used with confidence in automotive applications.
By exposing the die pad on the back of the package and dissipating heat through the board, temperature rise inside the LSI including the speaker amplifier is suppressed, and operation is guaranteed at an ambient temperature of +105°C.
Applicable models : ML22Q532,ML22Q533,ML22530
ML22Q573,ML22Q553,
ML22572,ML22573,ML22594
ML22Q274,ML22Q284,ML22Q294
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.