SCS320AJ
650V, 20A, SMD, High Surge Resistance, Silicon-carbide (SiC) SBD

Low forward voltage, negligible recovery time/current. Suitable for switch mode power supply, uninterruptible power supply, solar inverter, etc.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCS320AJTLL
Status | Recommended
Package | TO-263AB (LPTL)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

20

Generation

3rd Gen

Total Power Dissipation[W]

125

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

10.1x9 (t=4.7)

Find Similar

Features:

  • Low forward voltage
  • Negligible recovery time/current
  • Temperature independent switching behavior
  • High surge current capability
  • Low leakage current
X

Most Viewed