Not Recommended for New Designs
SCS304AM
650V, 4A, THD, High Surge Resistance, Silicon-carbide (SiC) SBD
SCS304AM
Not Recommended for New Designs
SCS304AM
650V, 4A, THD, High Surge Resistance, Silicon-carbide (SiC) SBD
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | SCS304AMC
Status |
Not Recommended for New Designs
Package |
TO-220FM2L
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS |
Yes
Specifications:
Grade
Standard
Reverse Voltage[V]
650
Continuous Forward Current[A]
4
Generation
3rd Gen
Total Power Dissipation[W]
26
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
10.16x15.87 (t=4.9)
Features:
- Shorter recovery time
- Reduced temperature dependence
- High-speed switching possible
- High surge current capability