Obsolete
									
								
								
				
							
						SCS302AJ
650V, 2.15A, SMD, High Surge Resistance, Silicon-carbide (SiC) SBD
								SCS302AJ
							
							
							
						
						
							
								Obsolete
							
						
						
						
						SCS302AJ
						
						650V, 2.15A, SMD, High Surge Resistance, Silicon-carbide (SiC) SBD
						 
						
						
					
				
			
		
			
				Production has already been terminated. Not available for sales.
Product Detail
													Part Number | SCS302AJTLL
												
												
													Status | 
														
															
																Obsolete
															
																
													
												
												
													Package | 
														
															
																LPTL
															
														
													
												
												
													
														Packing Type | Taping
													
												
													
														
															Unit Quantity | 1000
														
													
													
													
														
															Minimum Package Quantity | 1000
														
													
												
													RoHS | 
															Yes
														
													
												
												
											Specifications:
Grade
Standard
Reverse Voltage[V]
650
Continuous Forward Current[A]
2.15
Generation
3rd Gen
Total Power Dissipation[W]
24
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
15.1x10.1 (t=4.7)
Features:
- Low forward voltage
- Negligible recovery time/current
- Temperature independent switching behavior
- High surge current capability
- Low leakage current