SCS220KE2HR
1200V, 20A, 3-pin THD, Silicon-carbide (SiC) SBD for Automotive

Switching loss reduced, enabling high-speed switching . (2-pin package)

Product Detail

 
Part Number | SCS220KE2HRC11
Status | Recommended
Package | TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Automotive

Reverse Voltage[V]

1200

Continuous Forward Current[A]

20

Generation

2nd Gen

Total Power Dissipation[W]

280

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

16x21 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • Shorter recovery time
  • High-speed switching possible
  • Reduced temperature dependence

Similar Products

 

Different Grade

SCS220KE2   Grade| Standard StatusRecommended
X

Most Viewed