ROHM Product Detail

SCS208AM
SiC SBD

Switching loss reduced, enabling high-speed switching . (2-pin package)

New alternative products may be available.
Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | SCS208AMC7G
Status | Active
Package | TO-220FM-2LGE
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

8

Generation

2nd Gen

Total Power Dissipation[W]

34

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

10.1x19.1 (t=4.8)

Find Similar

Features:

  • Shorter recovery time
  • Reduced temperature dependence
  • High-speed switching possible
X

Most Viewed