ROHM Product Detail

Not Recommended for New Designs SCS206AG
650V, 6A, THD, Silicon-carbide (SiC) SBD

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | SCS206AGC17
Package | TO-220ACG
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

6

Generation

2nd Gen

Total Power Dissipation[W]

51

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

15.3x10.05 (t=4.48)

Features:

・Shorter recovery time
・Reduced temperature dependence
・High-speed switching possible
X

Most Viewed