Last Time Buy BSM400C12P3G202
1200V, 358A, Chopper, Full SiC-Power Module with Trench MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BSM400C12P3G202
Status | Last Time Buy
Package | G
Unit Quantity | 4
Minimum Package Quantity | 4
Packing Type | Corrugated Cardboard
RoHS | Yes

Specifications:

Drain-source Voltage[V]

1200

Drain Current[A]

358

Total Power Dissipation[W]

1570

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package

Chopper

Package Size [mm]

152x62 (t=18)

Find Similar

Features:

  • Low surge, low switching loss.
  • High-speed switching possible.
  • Reduced temperature dependance.

Reference Design / Application Evaluation Kit

 
    • Drive Board - BSMGD3G12D24-EVK001
    • This evaluation board, BSMGD3G12D24-EVK001, is a gate driver board for full SiC Modules with the 3rd / 4th Generation SiC-MOSFET in G and E type housing. This evaluation board contains all the necessary components for optimal and safety driving the SiC module.

  • User Guide
    • Snubber Module - MGSM1D72J2-145MH16
    • Snubber Module for BSM series (1200V, E / G type)

X

Most Viewed