ROHM Product Detail

Not Recommended for New Designs BSM250D17P2E004
1700V, 250A, Half bridge, Silicon-carbide (SiC) Power Module

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BSM250D17P2E004
Package | E Type
Packing Type | Corrugated Cardboard
Unit Quantity | 4
Minimum Package Quantity | 4
RoHS | Yes

Specifications:

Drain-source Voltage[V]

1700

Drain Current[A]

250

Total Power Dissipation[W]

1800

Junction Temperature (Max.) [℃]

175

Storage Temperature (Min.) [℃]

-40

Storage Temperature (Max.) [℃]

125

Package

Half-Bridge

Package Size [mm]

152.0x62.0 (t=18.0)

Features:

  • Low surge, low switching loss.
  • High-speed switching possible.
  • Reduced temperature dependance.

Reference Design / Application Evaluation Kit

 
    • Drive Board - BSMGD2G17D24-EVK001
    • This evaluation board, BSMGD2G17D24-EVK001, is a gate driver board for full SiC Modules with the 2nd Generation 1700V SiC-MOSFET in E type housing. This evaluation board contains all the necessary components for optimal and safety driving the SiC module.

  • User's Guide
    • Snubber Module - MGSM1D72J3-934MH93
    • Snubber Module for BSM250 (1700V,E type)

    • Drive Board - TAMURA 2DUB series
    • Drive Board for BSM series (1700V, E type)

X

Most Viewed