ROHM Product Detail

SCT3080KR
1200V, 31A, 4-pin THD, Trench-structure, Silicon-carbide (SiC) MOSFET

SCT3080KR is an SiC MOSFET featuring a trench gate structure optimized for server power supplies, solar power inverters, and EV charging stations requiring high efficiency. A new 4-pin package is used that separates the power and driver source terminals, making it possible to maximize high-speed switching performance. This improves turn ON loss in particular, and as a result the total turn ON and turn OFF losses can be reduced by as much as 35% compared with the conventional 3-pin package (TO-247N).

A pioneer and industry leader in SiC technology, ROHM was the first supplier to mass produce trench-type MOSFETs that further improve efficiency while reducing power consumption over existing SiC MOSFETs.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCT3080KRC15
Status | Active
Package | TO-247-4L
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Drain-source Voltage[V]

1200

Drain-source On-state Resistance(Typ.)[mΩ]

80

Generation

3rd Gen (Trench)

Drain Current[A]

31

Total Power Dissipation[W]

165

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

23.45x16.0 (t=5.2)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Fast reverse recovery
  • Easy to parallel
  • Simple to drive
  • Pb-free lead plating ; RoHS compliant

Similar Products

 

Different Grade

SCT3080KRHR   Grade| Automotive Status|  Active

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - P02SCT3040KR-EVK-001
      • For evaluating ROHM’s SCT3040KR (1200V/40mΩ/TO-247-4L)
        Enables evaluation of other ROHM SiC MOSFETs by simply changing the circuit multiplier
      • In addition to the TO-247-4L package, there are through-holes for TO-247-3L that make it possible to perform comparative evaluations on the same board
      • Single power supply (+12V operation)
      • Supports double pulse testing up to 150A and switching up to 500kHz
      • Compatible with a variety of power supply topologies (Buck/Boost/Half Bridge)
      • Built-in isolated power supply for gate drive adjustable via variable resistor (+12V to +23V)
      • Jumper pins enable switching between negative bias/zero bias for gate drive
      • Includes overcurrent protection (DESAT, OCP) along with a function for preventing simultaneous ON of both upper and lower arms

  • User's Guide

Videos & Catalogs

 
Loading...
X

Most Viewed