ROHM Product Detail

SCT3017ALHR
650V, 118A, THD, Trench-structure, Silicon-carbide (SiC) MOSFET for Automotive

AEC-Q101 qualified automotive grade product. SCT3017ALHR is an SiC (Silicon Carbide) trench MOSFET. Features include high voltage resistance, low ON resistance, and fast switching speed.

Product Detail

 
Part Number | SCT3017ALHRC11
Status | Active
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Drain-source Voltage[V]

650

Drain-source On-state Resistance(Typ.)[mΩ]

17

Generation

3rd Gen (Trench)

Drain Current[A]

118

Total Power Dissipation[W]

427

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Fast reverse recovery
  • Easy to parallel
  • Simple to drive
  • Pb-free lead plating ; RoHS compliant
  • Qualified to AEC-Q101

Similar Products

 

Different Grade

SCT3017AL   Grade| Standard Status|  Active

X

Most Viewed