Obsolete
SCT2120AF
650V, 29A, THD, Silicon-carbide (SiC) MOSFET
SCT2120AF
Obsolete
SCT2120AF
650V, 29A, THD, Silicon-carbide (SiC) MOSFET
Production has already been terminated. Not available for sales.
Product Detail
Part Number | SCT2120AFC
Status |
Obsolete
Package |
TO-220AB
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS |
Yes
Specifications:
Drain-source Voltage[V]
650
Drain-source On-state Resistance(Typ.)[mΩ]
120
Generation
2nd Gen (Planar)
Drain Current[A]
29
Total Power Dissipation[W]
165
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
14.94x10.33 (t=4.65)
Features:
・ Low on-resistance・ Fast switching speed
・ Fast reverse recovery
・ Easy to parallel
・ Simple to drive
・ Pb-free lead plating ; RoHS compliant