ROHM Product Detail

Last Time Buy BU21023GUL
Resistive Type Touch Screen Control IC

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU21023GUL-E2
Status | Last Time Buy
Package | VCSP50L2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Vcc(Min.)[V]

2.7

Vcc(Max.)[V]

3.6

MCU

8bit

Resolution

1024 x 1024

Stand-by current[µA]

60

Host I/F

I2C / SPI

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.6x2.6 (t=0.55)

Features:

・4-wire resistive touch screen interface
・3.0V single power supply
・4-wire SPI interface / 2-wire serial interface
・Selectable download way of CPU firmware (Host or EEPROM)
・Two points and gesture detection
X

Most Viewed