Pressure Sensor IC - BM1383AGLV

BM1383AGLV is piezo-resistive pressure sensor. BM1383AGLV does temperature compensation for MEMS inside chip, so it’s very easy to get pressure information.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

User's Guide

Evaluation Board User's Guide
 
Pressure Sensor BM1383AGLV-EVK-001 Manual
Evaluation Board User's Guide
 
Sensor Evaluation Kit SensorShield-EVK-003 Manual
Sensors and Bluetooth® Add-on boards for Sony Spresense
 
In addition to the high-resolution audio codec and GPS receiver functions provided by the Spresense board computer for IoT supplied by Sony Semiconductor Solutions Corp., the Sensor Add-On Board and Bluetooth® LE Add-On Board add sensor capability and Bluetooth® LE communication functionality that contributes to the development and evaluation of advanced IoT devices.

Application Note

Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.