ROHM Product Detail

BU52040HFV
Bipolar Latch Hall ICs

Bipolar Latch Hall IC detects polarity change for S and N. The operation is more stable comparing to magnetic force detection (The duty on output pulse will be consistent). It is perfect fit as an interface to wheel key and track ball application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU52040HFV-TR
Status | Active
Package | HVSOF5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Sensor Type

Latch Type Hall ICs

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

3.3

S-pole Operate Point[mT]

3

N-pole Operate Point[mT]

-3

Hysteresis[mT]

6

Period[ms]

0.5

Average Supply Current

200µA

Output Type

CMOS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x1.6 (t=0.6)

Find Similar

Features:

・Ideally suited for wheel keys or trackballs
・Micropower operation (small current consumption via intermittent operation method)
・Ultra-small outline package HVSOF5
・Supports 1.8 V supply voltage
・High ESD resistance: 8kV (HBM)
X

Most Viewed