ROHM Product Detail

Last Time Buy BM1422AGMV
3-Axis Digital Magnetometer IC

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BM1422AGMV-ZE2
Status | Last Time Buy
Package | MLGA010V020A
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Specifications:

Sensor Type

3-axis MI Sensor

Digital Circuit Input Voltage (Min.)[V]

1.7

Digital Circuit Input Voltage (Max.)[V]

3.6

Analog Circuit Input Voltage (Min.)[V]

1.7

Analog Circuit Input Voltage (Max.)[V]

3.6

Operating Current (Typ.)[mA]

0.15

Magnetic Measureable Range (Typ.)[μT]

±1200

Magnetic Sensitivity (Typ.)[μT/LSB]

0.042

Maximum Exposed Field [mT]

1000

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2x2 (t=1)

Features:

  • 3-axis Magnetic Sensor using MI Elements
  • I2C Interface
  • 12bit / 14bit Digital Output

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BM1422AGMV-EVK-001
    • BM1422AGMV-EVK-001 is an evaluation board for BM1422AGMV which is ROHM MI sensor.

  • User's Guide
X

Most Viewed