ROHM Product Detail

Obsolete BU27034NUC
Digital 16bit Serial Output Type Ambient Light Sensor IC

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BU27034NUC-E2
Status | Obsolete
Package | WSON008X2120
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Sensor Type

Digital ALS

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

2

Output Type

I2C

illuminance Measurement Range[lx]

0 to 20,000

Sensitivity Variations[%]

±15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.0x2.1 (t=0.6)

Features:

  • Built-in IR Cut Filter
  • 3 outputs with Different Spectral Response
  • Correspond to Dark Window because of High Sensitivity
  • Rejecting 50 Hz/60 Hz Light Noise
  • I²C Bus Interface (f/s mode support)
  • Correspond to both 1.2 V and 1.8 V Logic Interface
  • Resolution 0.000016 lx/count (Typ)
    (In highest gain and longest measurement time setting)
X

Most Viewed