BU27034ANUC (Under Development)
Digital 16bit Serial Output Type Ambient Light Sensor IC

BU27034ANUC is a digital Ambient Light Sensor IC with I²C bus interface. This IC is most suitable for obtaining ambient light data for adjusting LCD and backlight power of TV and mobile phone. It is capable of detecting a very wide range of illuminance.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | BU27034ANUC-E2
Package | WSON008X2120
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Sensor Type

Digital ALS

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

3.6

Output Type

I2C

illuminance Measurement Range[lx]

0 to 20,000

Sensitivity Variations[%]

±15

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2x2.1 (t=0.6)

Find Similar

Features:

  • Built-in IR Cut Filter
  • 2 outputs with Different Spectral Response
  • Correspond to Dark Window because of High Sensitivity
  • Rejecting 50Hz/60Hz Light Noise
  • I²C Bus Interface (f/s mode support)
  • Correspond to both 1.2V and 1.8V Logic Interface
  • Resolution 0.00006 lx/count (Typ) (In highest gain and longest measurement time setting)
X

Most Viewed