BH1603FVC
Analog Current Output Type Ambient Light Sensor IC
BH1603FVC
BH1603FVC
Analog Current Output Type Ambient Light Sensor IC
Analog current output type ambient light sensor IC is composed of photodiodes, amplifiers and current mirror circuits. The output current can be converted to the voltage value by external resistor.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BH1603FVC-TR
Status |
Recommended
Package |
WSOF6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Sensor Type
Analog ALS
Vcc(Min.)[V]
2.4
Vcc(Max.)[V]
5.5
Output Type
Current(Source)
illuminance Measurement Range[lx]
0 to 100, 000
Output Sensitivity Gain
3 Step
Sensitivity Variations[%]
±15
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.6x3 (t=0.75)
Features:
・Spectral responsibility is approximates human eyes response・Output current which is proportionate to the light
・Supply voltage operates from 2.4V
・Built-in shutdown function
・Control output current gain in 3 steps is possible
・1.8V logic input interface