ROHM Product Detail

Last Time Buy KX224-1053
Tri-Axis Accelerometer IC

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | KX224-1053
Status | Last Time Buy
Package | LGA
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Axis

3

G Range

8g, 16g, 32g, User-selectable

Sensitivity (counts/g)

4096, 2048, 1024 (16-bit), (counts/g)

Noise (µg/√Hz)

630

Resolution

8-bit, 16-bit

Package Size

3x3x0.9mm

Pins

16-pin

Package Type

LGA

Interface Output

Digital SPI/I²C

Wakeup

Yes

Supply Voltage [V]

1.71-3.6

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

X

Most Viewed