ROHM Product Detail

Last Time Buy KX132ACR-LBZ
Accelerometer IC

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | KX132ACR-LBZE2
Status | Last Time Buy
Package | VLGA012AV02A
Packing Type | Taping
Unit Quantity | 10000
Minimum Package Quantity | 10000
RoHS | Yes
MSL | 3

Specifications:

Axis

3

G Range

2g, 4g, 8g, 16g

Sensitivity (counts/g)

16384, 8192, 4096, 2048

Package Size

2x2x1.0mm

Pins

12-pin

Package Type

LGA

Interface Output

Digital SPI/I²C

Wakeup

Yes

Supply Voltage [V]

1.7-3.6

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • Kionix™ Technology (Kionix™ Technology is defined by the proprietary plasma micromachining process and the technology to hermetically seal at a wafer level by bonding the silicon lid wafer to the device wafer.)
  • Selectable Acceleration Range and Output Data Rate
  • Selectable Low Power or High Resolution Mode
  • Digital High-pass Filter Outputs
  • Embedded Buffer
  • Configurable Low Power Mode for Noise and Power
  • Configurable Wake-up / Back-to-sleep Function
  • Digital I²C up to 400 kHz
  • Digital SPI up to 10 MHz
  • Lead-free Solderability
  • Excellent Temperature Performance
  • High Shock Survivability
  • Factory Programmed Offset and Sensitivity

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - KX132ACR-EVK-001
    • KX132ACR-EVK-001 is an evaluation board for KX132ACR-LBZ accelerometer.

  • User's Guide
X

Most Viewed