ROHM Product Detail

Last Time Buy MCR50JZHJ
Thick Film Chip Resistors

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | MCR50JZHJ
Status | Last Time Buy
Package | MCR50
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

5025(2010)

Rated Power[W]

0.5

Resistance Tolerance

J (±5%)

Resistance range[Ω]

1 to 560K

Resistance(Min.)[Ω]

1

Resistance(Max.)[Ω]

560000

Temperature Coefficient[ppm/°C]

500±350,±500,±200,±350

Operating Temperature[°C]

-55 to 155

Rated Current[A]

3

Rated Resistance(Max.)(Jumper only)[mΩ]

50

Type

General Purpose

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Features:

・High-reliability chip resistor employing metal glaze as resistive element.
・Package types from 0402(01005) to 6432(2512) are in full-lineup.

Videos & Catalogs

 
Loading...
X

Most Viewed