MCR50JZHJS
Thick Film Chip Resistors Low Ohmic
Last Time Buy
MCR50JZHJS
Thick Film Chip Resistors Low Ohmic
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
5025(2010)
Rated Power[W]
0.5
Resistance Tolerance
J (±5%)
Resistance range[Ω]
0.047 to 0.091
Resistance(Min.)[Ω]
0.047
Resistance(Max.)[Ω]
0.091
Temperature Coefficient[ppm/°C]
500±300
Operating Temperature[°C]
-55 to 155
Type
General Purpose (Low resistance)
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・Very-low ohmic resistance from 47m Ohm is in lineup by thick-film resistive element.・High-reliability chip resistor employing metal glaze as resistive element.