ROHM Product Detail

Last Time Buy MCR100JZHJL
Thick Film Chip Resistors Low Ohmic

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | MCR100JZHJL
Status | Last Time Buy
Package | MCR100
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

6432(2512)

Rated Power[W]

1

Resistance Tolerance

J (±5%)

Resistance range[Ω]

0.1 to 0.91

Resistance(Min.)[Ω]

0.1

Resistance(Max.)[Ω]

0.91

Temperature Coefficient[ppm/°C]

400±200,±250

Operating Temperature[°C]

-55 to 125

Type

General Purpose (Low resistance)

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q200 (Automotive Grade)

Features:

・Very-low ohmic resistance from 100mΩ is in lineup by thick-film resistive element.
・High-reliability chip resistor employing metal glaze as resistive element.
X

Most Viewed