Not Recommended for New Designs Chip Resistor Networks - MNR34J5ABJ

This product cannot be used for new designs (Not recommended for design diversion).

Part Number | MNR34J5ABJ
Package | MNR34
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

3216(1206)x4

Resistance Tolerance

J (±5%)

Resistance range[Ω]

10 to 1M

Resistance(Min.)[Ω]

10.0

Resistance(Max.)[Ω]

1000000.0

Temperature Coefficient[ppm/°C]

±200

Type

Chip Networks

Number of terminals

8

Number of elements

4

Rated Current[A]

2.0

Rated Resistance(Max.)(Jumper only)[mΩ]

50.0

Operating Temperature[°C]

-55 to 125

Features:

・High-reliability chip resistor network assembled on the same production line as the standard chip resistors.
・Reduction of mounting cost by decreased mounting. frequency.
・The integration by this resistor network brings space saving.
・Convex-typ