ESR01MZPJ
Anti-surge Chip Resistors
ESR01MZPJ
ESR01MZPJ
Anti-surge Chip Resistors
ROHM's anti-surge chip resistors employ resistive element uniquely structured having high tolerance to surge with 2kV ESD guarantee. This product is suitable for high-reliability sets and circuits.
Lineup
* Fractions not supported (decimals only)
Product Detail
Part Number | ESR01MZPJ
Status |
Recommended
Package |
ESR01
Unit Quantity | 10000
Minimum Package Quantity | 10000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Automotive grade
Yes
Size[mm](inch)
1005(0402)
Rated Power[W]
0.2
Resistance Tolerance
J (±5%)
Resistance range[Ω]
1 to 10M
Resistance(Min.)[Ω]
1
Resistance(Max.)[Ω]
10000000
Temperature Coefficient[ppm/°C]
+500/-250(1~9.1Ω), ±200(10~10MΩ)
Operating Temperature[°C]
-55 to 155
Type
Anti-surge
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・The industry's first anti-surge chip resistors in the 1005(0402) size.(ROHM August 2010 survey)
・Higher rated power than standard chip resistors.
・2kV ESD resistance. (EIAJ4710-1 HBM)