PML100HZPJV
3264(1225)Size, Ultra-low Ohmic Chip Resistors For Current Detection (AEC-Q200 Qualified)

ROHM's Ultra-low Ohmic Chip Resistors for Current Detection have wide terminal configuration for improve soldering reliability and heat dissipation characteristics. Unique trimingless structure utilized for improved current detection accuracy, recommended for large current and high speed switching circuits.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | PML100HZPJV
Status | Recommended
Package | PML100
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

3264(1225)

Rated Power[W]

3, 2

Resistance Tolerance

J (±5%)

Resistance range[Ω]

0.5m to 2.2m

Resistance(Min.)[Ω]

0.0005

Resistance(Max.)[Ω]

0.0022

Temperature Coefficient[ppm/°C]

±100,±150

Operating Temperature[°C]

-55 to 155

Type

For current sensing (Wide terminal)

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Wide terminal configuration for improve joint reliability and heat dissipation characteristics
・Ultr-low ohmic value from 0.5mOhm.
・Rated wattage enhanced drastically compared with standard products.
・All the part numbers are completely Pb free.
X

Most Viewed