ROHM Product Detail

Last Time Buy KD2002-D5FW00A
Thermal Printhead for High-speed Receipt, Smart POS Printers

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | KD2002-D5FW00A
Status | Last Time Buy
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

56

Resolutions[dpi]

203

Resistance variation[Ω]

650

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

448

Platen diameter(Max.)[mm]

20

Print speed[mm/s]

250

Supply voltage[V]

24

Connector type

Wire Cable

Heat sink

No

Abrasion life[km]

150

Pulse life[million pulses]

100

X

Most Viewed