ROHM Product Detail

Last Time Buy KA3003-H05N20A
Thermal Printhead for Mobile Printers

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | KA3003-H05N20A
Status | Last Time Buy
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

73.181

Resolutions[dpi]

300

Resistance variation[Ω]

176

Logic voltage[V]

2.70 to 5.25

Number of dot[dots]

864

Platen diameter(Max.)[mm]

14

Print speed[mm/s]

75

Supply voltage[V]

7.2

Heat sink

No

Abrasion life[km]

50

Pulse life[million pulses]

100

X

Most Viewed