ROHM Product Detail

Last Time Buy KL2000-E0KN60A
Thermal Printhead for Label Writers

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | KL2000-E0KN60A
Status | Last Time Buy
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Print width[mm]

12

Resolutions[dpi]

203

Resistance variation[Ω]

142

Logic voltage[V]

2.70 to 5.25

Number of dot[dots]

96

Platen diameter(Max.)[mm]

14

Print speed[mm/s]

50

Supply voltage[V]

7.2

Heat sink

No

Abrasion life[km]

50

Pulse life[million pulses]

50

X

Most Viewed