ROHM Product Detail

Obsolete BP5512A
Isolated DC/DC Converter

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP5512A
Status | Obsolete
Package | SIP7
Packing Type | Tray
Unit Quantity | 96
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Vin[V]

4.5 to 6.5

Vout(Typ.)[V]

5

Iout(Max.)[mA]

200

Characteristics

Isolation AC2300V

Dimensions [mm]

28.2x21.4x17.2

Features:

・ 5V input, 5V/200mA output
・ Isolated design
・ Isolation voltage resistance: 2300VAC
・ Dimensions: 27.2 x 19.4 x 14.7mm
X

Most Viewed